FARNELL
By FARNELL

RF / Coaxial Connector, BNC Coaxial, Straight Plug, Solder, 50 ohm

Manufacturer FARNELL
Description RF / Coaxial Connector, BNC Coaxial, Straight Plug, Solder, 50 ohm
Part Number 1-1478401-0
Supplier Name Farnell or Newark
Connector Mounting Cable Mount
Connector Type BNC Coaxial
Contact Plating Silver Plated Contacts
No. of Mating Cycles 500
Operating Temperature Max 165°C
Operating Temperature Min -65°C
Working Voltage 500V
Brand Name GREENPAR - TE CONNECTIVITY
Contact Material Brass
Termination Method Clamp / Solder
Insulation Resistance 5000Mohm
Connector Mounting Orientation Cable
Withstand Voltage 1500V
Mounting Type Cable
Body Plating Silver
Body Style Straight Plug
Coaxial Termination Solder
Connector Body Style Straight Plug
Frequency Max 4GHz
Impedance 50ohm
Centre Contact Resistance 1.5mohm
Coaxial Cable Types Belden 9907, RG58C, RG141A, URM43, URM76
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map