FARNELL
By FARNELL

RF / Coaxial Connector, BNC Coaxial, Straight Bulkhead Jack, Solder, 75 ohm, Brass

Manufacturer FARNELL
Description RF / Coaxial Connector, BNC Coaxial, Straight Bulkhead Jack, Solder, 75 ohm, Brass
Part Number 1-1337504-0
Contact Material Brass
Operating Temperature Max 85°C
Operating Temperature Min -65°C
Brand Name GREENPAR - TE CONNECTIVITY
Supplier Name Farnell or Newark
Mounting Type Panel
Insulation Resistance 5000Mohm
Contact Plating Silver Plated Contacts
Connector Type BNC Coaxial
Body Plating Silver
Termination Method Solder
Body Style Straight Bulkhead Jack
Coaxial Termination Solder
Connector Body Style Straight Bulkhead Jack
Connector Mounting Panel Mount
Connector Mounting Orientation Panel
Frequency Max 2GHz
Impedance 75ohm
No. of Mating Cycles 500
Withstand Voltage 1500V
Working Voltage 500V
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Operating Temperature Max Operating Temperature Min Brand Name Supplier Name Mounting Type Insulation Resistance Contact Plating Connector Type Body Plating Termination Method Body Style Coaxial Termination Connector Body Style Connector Mounting Connector Mounting Orientation Frequency Max Impedance No. of Mating Cycles Withstand Voltage Working Voltage
1 1 1-1337504-0 RF / Coaxial Connector, BNC Coaxial, Straight Bulkhead Jack, Solder, 75 ohm, Brass Brass 85°C -65°C GREENPAR - TE CONNECTIVITY Farnell or Newark Panel 5000Mohm Silver Plated Contacts BNC Coaxial Silver Solder Straight Bulkhead Jack Solder Straight Bulkhead Jack Panel Mount Panel 2GHz 75ohm 500 1500V 500V

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map