FARNELL
By FARNELL

RF / Coaxial Connector, BNC Coaxial, Right Angle Jack, Solder, 75 ohm, Brass

Manufacturer FARNELL
Description RF / Coaxial Connector, BNC Coaxial, Right Angle Jack, Solder, 75 ohm, Brass
Part Number 1-1478031-0
Operating Temperature Max +85°C
Operating Temperature Min -55°C
Brand Name TE CONNECTIVITY / GREENPAR
Supplier Name Farnell or Newark
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Resistance 1.5mohm
Insulation Resistance 5000Mohm
Termination Method Solder
Working Voltage 500V
Body Plating Nickel
Connector Type BNC Coaxial
Connector Mounting PCB Mount
Connector Mounting Orientation PC Board
Withstand Voltage 1500V
No. of Mating Cycles 50
Body Style Right Angle Jack
Coaxial Termination Solder
Connector Body Style Right Angle Jack
Frequency Max 2GHz
Impedance 75ohm
Mounting Type PCB Through Hole
CAD models
Share

Product selection

Index Selector Part Number Description Operating Temperature Max Operating Temperature Min Brand Name Supplier Name Contact Material Contact Plating Contact Resistance Insulation Resistance Termination Method Working Voltage Body Plating Connector Type Connector Mounting Connector Mounting Orientation Withstand Voltage No. of Mating Cycles Body Style Coaxial Termination Connector Body Style Frequency Max Impedance Mounting Type
1 1 1-1478031-0 RF / Coaxial Connector, BNC Coaxial, Right Angle Jack, Solder, 75 ohm, Brass +85°C -55°C TE CONNECTIVITY / GREENPAR Farnell or Newark Brass Gold Plated Contacts 1.5mohm 5000Mohm Solder 500V Nickel BNC Coaxial PCB Mount PC Board 1500V 50 Right Angle Jack Solder Right Angle Jack 2GHz 75ohm PCB Through Hole

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map