RF / Coaxial Connector, BNC Coaxial, Right Angle Jack, Solder, 50 ohm, Phosphor Bronze

 
Manufacturer FARNELL
Description RF / Coaxial Connector, BNC Coaxial, Right Angle Jack, Solder, 50 ohm, Phosphor Bronze
Part Number 1-1634612-0
Supplier Name Farnell or Newark
Operating Temperature Max +85°C
Operating Temperature Min -55°C
Brand Name GREENPAR - TE CONNECTIVITY
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Resistance 1.5mohm
Insulation Resistance 5000Mohm
Termination Method Solder
Working Voltage 500V
Body Plating Nickel
Connector Type BNC Coaxial
Connector Mounting PCB Mount
Withstand Voltage 1500V
No. of Mating Cycles 50
Body Style Right Angle Jack
Coaxial Termination Solder
Connector Body Style Right Angle Jack
Frequency Max 4GHz
Impedance 50ohm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map