RF / Coaxial Adaptor, SMA Coaxial, Straight Adapter, SMA, Plug, SMA, Plug

 
Manufacturer FARNELL
Description RF / Coaxial Adaptor, SMA Coaxial, Straight Adapter, SMA, Plug, SMA, Plug
Part Number 1053634-1
Supplier Name Farnell or Newark
Contact Material Beryllium Copper
Brand Name AMP - TE CONNECTIVITY
Size 0.878 in
Connector Type SMA Coaxial
Contact Plating Gold Plated Contacts
Body Material Stainless Steel
Body Style Straight
Frequency Max 18GHz
Impedance 50ohm
Adapter Body Style Straight Adapter
Convert From Coax Type SMA
Convert From Connector SMA Coaxial
Convert From Gender Plug
Convert To Coax Type SMA
Convert To Connector SMA Coaxial
Convert To Gender Plug
Convert From SMA Plug
Convert To SMA Plug
Frequency 18GHz
Connector Type B SMA Plug, 50ohm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map