RF / Coaxial Adaptor, Intra Series Coaxial, Straight Bulkhead Adapter, SMA, Jack, SMA, Jack

 
Manufacturer FARNELL
Description RF / Coaxial Adaptor, Intra Series Coaxial, Straight Bulkhead Adapter, SMA, Jack, SMA, Jack
Part Number 1054874-1
Supplier Name Farnell or Newark
Connector Type Intra Series Coaxial
Contact Material Beryllium Copper
Contact Plating Gold Plated Contacts
Brand Name AMP - TE CONNECTIVITY
Connector Mounting Panel Mount
Frequency Max 18GHz
Impedance 50ohm
Body Material Stainless Steel
Convert From Gender Jack
Convert To Gender Jack
Adapter Body Style Straight Bulkhead Adapter
Convert From SMA Jack
Convert From Coax Type SMA
Convert To SMA Jack
Convert To Coax Type SMA
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map