FARNELL
By FARNELL

RF / Coaxial Adaptor, BNC Coaxial, Right Angle Adapter, BNC, Plug, BNC, Jack

Manufacturer FARNELL
Description RF / Coaxial Adaptor, BNC Coaxial, Right Angle Adapter, BNC, Plug, BNC, Jack
Part Number 5-1634526-1
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Operating Temperature Max +85°C
Operating Temperature Min -55°C
Brand Name AMP - TE CONNECTIVITY
Contact Resistance 1.5mohm
Insulation Resistance 5000Mohm
Contact Plating Gold Plated Contacts
Connector Type BNC Coaxial
Body Plating Nickel
Body Style Right Angle
Impedance 50ohm
No. of Mating Cycles 50
Withstand Voltage 1500V
Working Voltage 500V
Operating Frequency Max 4GHz
Adapter Body Style Right Angle Adapter
Connector Type A BNC Plug
Connector Type B BNC Socket
Convert From Coax Type BNC
Convert From Connector BNC Coaxial
Convert From Gender Plug
Convert To Coax Type BNC
Convert To Connector BNC Coaxial
Convert To Gender Jack
Plug Body Material Zinc
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map