FARNELL
By FARNELL

Relay Socket, Socket, RP, RT, and RY Series, Through Hole, Quick Connect, 8 Pins

Manufacturer FARNELL
Description Relay Socket, Socket, RP, RT, and RY Series, Through Hole, Quick Connect, 8 Pins
Part Number RP78602
External Depth 9mm
External Width 12.7mm
Operating Temperature Max 80°C
Operating Temperature Min -40°C
Brand Name SCHRACK - TE CONNECTIVITY
Supplier Name Farnell or Newark
Current Rating 12A
Mounting Type PCB
Contact Termination Through Hole Vertical
For Use With RP, RT, and RY Series
No. of Contacts 8Contacts
Accessory Type Relay Socket
No. of Pins 8Pins
Socket Mounting Through Hole
Socket Terminals Quick Connect
Voltage Rating 400VAC
CAD models
Share

Product selection

Index Selector Part Number Description External Depth External Width Operating Temperature Max Operating Temperature Min Brand Name Supplier Name Current Rating Mounting Type Contact Termination For Use With No. of Contacts Accessory Type No. of Pins Socket Mounting Socket Terminals Voltage Rating
1 1 RP78602 Relay Socket, Socket, RP, RT, and RY Series, Through Hole, Quick Connect, 8 Pins 9mm 12.7mm 80°C -40°C SCHRACK - TE CONNECTIVITY Farnell or Newark 12A PCB Through Hole Vertical RP, RT, and RY Series 8Contacts Relay Socket 8Pins Through Hole Quick Connect 400VAC

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map