Rectangular Power Contact, MQS Series, Tin Plated Contacts, Copper, Iron, Pin, Crimp, 17 AWG

 
Manufacturer FARNELL
Description Rectangular Power Contact, MQS Series, Tin Plated Contacts, Copper, Iron, Pin, Crimp, 17 AWG
Part Number 964269-2
Supplier Name Farnell or Newark
For Use With Timer Connectors
Gender Plug
Product Range MCP1.5K Series
Brand Name AMP - TE CONNECTIVITY
Contact Termination Crimp
Contact Material Copper, Iron
Contact Plating Tin Plated Contacts
Contact Termination Type Crimp
Packaging Cut Tape
Wire Size AWG Max 17AWG
Wire Size AWG Min 17AWG
Contact Gender Pin
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map