FARNELL
By FARNELL

Rectangular Power Contact, Dynamic D-5000 Series, Gold Plated Contacts, Copper Alloy, Socket, Crimp

Manufacturer FARNELL
Description Rectangular Power Contact, Dynamic D-5000 Series, Gold Plated Contacts, Copper Alloy, Socket, Crimp
Part Number 179956-2
Supplier Name Farnell or Newark
Contact Gender Socket
Product Range Dynamic D-5000 Series
Brand Name TE CONNECTIVITY / AMP
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination Type Crimp
Wire Size AWG Max 10AWG
Wire Size AWG Min 12AWG
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map