Rectangular Power Contact, AMPSEAL Series, Tin Plated Contacts, Copper Alloy, Socket, Crimp, 20 AWG

 
Manufacturer FARNELL
Description Rectangular Power Contact, AMPSEAL Series, Tin Plated Contacts, Copper Alloy, Socket, Crimp, 20 AWG
Part Number 770854-1
Supplier Name Farnell or Newark
Contact Material Copper Alloy
Contact Plating Tin Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
For Use With AMPSEAL Connectors
Brand Name AMP - TE CONNECTIVITY
Product Range AMPSEAL Series
Current Rating 8A
Contact Gender Socket
Wire Size AWG Max 16AWG
Wire Size AWG Min 20AWG
Wire Size (AWG) 20AWG to 16AWG
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map