FARNELL
By FARNELL

Rectangular Power Connector, Vertical, HV-100 Series, Solder, Receptacle, 6 Contacts, 2.54 mm

Manufacturer FARNELL
Description Rectangular Power Connector, Vertical, HV-100 Series, Solder, Receptacle, 6 Contacts, 2.54 mm
Part Number 215309-6
Supplier Name Farnell or Newark
Connector Mounting PCB Mount
Connector Type Wire to Board
Gender Receptacle
No. of Contacts 6Contacts
No. of Rows 2Rows
Pitch Spacing 2.54mm
Product Range HV-100 Series
Brand Name AMP - TE CONNECTIVITY
No. of Ways 6
Contact Termination Solder
Termination Method Solder
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Type Solder
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map