FARNELL
By FARNELL

Rectangular Power Connector, Junior Power Timer Series, Through Hole, Header, 18 Contacts, 5 mm

Manufacturer FARNELL
Description Rectangular Power Connector, Junior Power Timer Series, Through Hole, Header, 18 Contacts, 5 mm
Part Number 963357-2
Connector Mounting PCB Mount
Contact Gender Pin
Gender Header
No. of Contacts 18Contacts
No. of Rows 2Rows
Pitch Spacing 5mm
Product Range Junior Power Timer Series
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
Contact Material Brass
Contact Plating Silver Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Contact Gender Gender No. of Contacts No. of Rows Pitch Spacing Product Range Brand Name Supplier Name Contact Material Contact Plating Contact Termination Contact Termination Type
1 1 963357-2 Rectangular Power Connector, Junior Power Timer Series, Through Hole, Header, 18 Contacts, 5 mm PCB Mount Pin Header 18Contacts 2Rows 5mm Junior Power Timer Series TE CONNECTIVITY / AMP Farnell or Newark Brass Silver Plated Contacts Through Hole Vertical Through Hole

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map