FARNELL
By FARNELL

Rectangular Power Connector, AMPSEAL Series, Through Hole, Plug, 23 Contacts, 4 mm, Pin

Manufacturer FARNELL
Description Rectangular Power Connector, AMPSEAL Series, Through Hole, Plug, 23 Contacts, 4 mm, Pin
Part Number 776087-1
Connector Type Rectangular Power
Gender Header
No. of Contacts 23Contacts
Product Range AMPSEAL Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Mounting PCB Mount
Pitch Spacing 2mm
Contact Gender Pin
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
No. of Rows 3Rows
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Gender No. of Contacts Product Range Brand Name Supplier Name Connector Mounting Pitch Spacing Contact Gender Contact Material Contact Plating Contact Termination Contact Termination Type No. of Rows
1 1 776087-1 Rectangular Power Connector, AMPSEAL Series, Through Hole, Plug, 23 Contacts, 4 mm, Pin Rectangular Power Header 23Contacts AMPSEAL Series AMP - TE CONNECTIVITY Farnell or Newark PCB Mount 2mm Pin Brass Tin Plated Contacts Through Hole Right Angle Through Hole 3Rows

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map