Rectangular Connector, Micro MATE-N-LOK Series, 6 Contacts, Header, 3 mm, Through Hole, 2 Row

 
Manufacturer FARNELL
Description Rectangular Connector, Micro MATE-N-LOK Series, 6 Contacts, Header, 3 mm, Through Hole, 2 Row
Part Number 3-794630-6
Supplier Name Farnell or Newark
Connector Mounting PCB Mount
Connector Mounting Orientation PCB
Connector Type Plug & Socket
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Current Rating 5A
Flammability Rating UL94V-0
Gender Header
No. of Contacts 6Contacts
Voltage Rating V AC 250V
Brand Name AMP - TE CONNECTIVITY
Lead Spacing 3mm
Operating Temperature Max 105°C
Operating Temperature Min -40°C
Pitch Spacing 3mm
Product Range Micro MATE-N-LOK Series
Material Nylon
Approval Bodies CSA, UL
Colour Black
No. of Rows 2Rows
Body Material Nylon
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map