Rectangular Connector, Micro MATE-N-LOK Series, 2 Contacts, Header, 3 mm, Through Hole, 2 Row

 
Manufacturer FARNELL
Description Rectangular Connector, Micro MATE-N-LOK Series, 2 Contacts, Header, 3 mm, Through Hole, 2 Row
Part Number 3-794630-2
Supplier Name Farnell or Newark
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Current Rating 5A
Gender Header
No. of Contacts 2Contacts
No. of Rows 2Rows
Pitch Spacing 3mm
Product Range Micro MATE-N-LOK Series
Termination Method Solder
Working Voltage 250V
Brand Name TE CONNECTIVITY / AMP
Approval Bodies CSA, UL
Colour Black
Flammability Rating UL94V-0
Material Nylon
Operating Temperature Max 105°C
Operating Temperature Min -40°C
Connector Mounting PCB Mount
CAD models

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map