FARNELL
By FARNELL

Quick Disconnect Terminal, Ultra-Fast Plus FASTON 250 Series, 16 AWG, 14 AWG, 2.08 mm²

Manufacturer FARNELL
Description Quick Disconnect Terminal, Ultra-Fast Plus FASTON 250 Series, 16 AWG, 14 AWG, 2.08 mm²
Part Number 3-520408-2
Connector Type Female Disconnect
Contact Plating Tin Plated Contacts
Product Range Ultra-Fast Plus FASTON 250 Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Material Brass
Termination Method Crimp
Wire Size AWG Max 14AWG
Wire Size AWG Min 16AWG
Insulator Material Nylon (Polyamide)
Terminal Type Female Quick Disconnect
Conductor Area CSA 2.08mm²
Insulator Colour Blue
Stud/Tab Size 6.35mm x 0.81mm
Tab Size - Imperial 0.25" x 0.032"
Tab Size - Metric 6.35mm x 0.81mm
Terminal Material Brass
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Contact Plating Product Range Brand Name Supplier Name Contact Material Termination Method Wire Size AWG Max Wire Size AWG Min Insulator Material Terminal Type Conductor Area CSA Insulator Colour Stud/Tab Size Tab Size - Imperial Tab Size - Metric Terminal Material
1 1 3-520408-2 Quick Disconnect Terminal, Ultra-Fast Plus FASTON 250 Series, 16 AWG, 14 AWG, 2.08 mm² Female Disconnect Tin Plated Contacts Ultra-Fast Plus FASTON 250 Series AMP - TE CONNECTIVITY Farnell or Newark Brass Crimp 14AWG 16AWG Nylon (Polyamide) Female Quick Disconnect 2.08mm² Blue 6.35mm x 0.81mm 0.25" x 0.032" 6.35mm x 0.81mm Brass

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map