FARNELL
By FARNELL

Quick Disconnect Terminal, Ultra-Fast Plus FASTON 187 Series, 16 AWG, 14 AWG, 2.08 mm²

Manufacturer FARNELL
Description Quick Disconnect Terminal, Ultra-Fast Plus FASTON 187 Series, 16 AWG, 14 AWG, 2.08 mm²
Part Number 3-520412-2
Supplier Name Farnell or Newark
Connector Type Female Disconnect
Contact Plating Tin Plated Contacts
Product Range Ultra-Fast Plus FASTON 187 Series
Brand Name AMP - TE CONNECTIVITY
Contact Material Brass
Termination Method Crimp
Wire Size AWG Max 14AWG
Wire Size AWG Min 16AWG
Insulator Material Nylon (Polyamide)
Terminal Type Female Quick Disconnect
Conductor Area CSA 2.08mm²
Insulator Colour Blue
Stud/Tab Size 4.75mm x 0.81mm
Tab Size - Imperial 0.187" x 0.032"
Tab Size - Metric 4.75mm x 0.81mm
Terminal Material Brass
Tab Width 0.187"
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map