FARNELL
By FARNELL

Quick Disconnect Terminal, PIDG FASTON 250 Series, 12 AWG, 10 AWG, 6.64 mm-¦

Manufacturer FARNELL
Description Quick Disconnect Terminal, PIDG FASTON 250 Series, 12 AWG, 10 AWG, 6.64 mm-¦
Part Number 640907-2
Connector Type Female Disconnect
Contact Material Brass
Contact Plating Tin Plated Contacts
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
Product Range PIDG FASTON 250 Series
Wire Size AWG Max 10AWG
Wire Size AWG Min 12AWG
Termination Method Crimp
Insulator Material Nylon (Polyamide)
Conductor Area CSA 6.64mm²
Insulator Colour Yellow
Stud/Tab Size 6.35mm x 0.81mm
Terminal Material Brass
Tab Size - Imperial 0.25" x 0.032"
Tab Size - Metric 6.35mm x 0.81mm
Terminal Type Female Quick Disconnect
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Contact Material Contact Plating Brand Name Supplier Name Product Range Wire Size AWG Max Wire Size AWG Min Termination Method Insulator Material Conductor Area CSA Insulator Colour Stud/Tab Size Terminal Material Tab Size - Imperial Tab Size - Metric Terminal Type
1 1 640907-2 Quick Disconnect Terminal, PIDG FASTON 250 Series, 12 AWG, 10 AWG, 6.64 mm-¦ Female Disconnect Brass Tin Plated Contacts TE CONNECTIVITY / AMP Farnell or Newark PIDG FASTON 250 Series 10AWG 12AWG Crimp Nylon (Polyamide) 6.64mm² Yellow 6.35mm x 0.81mm Brass 0.25" x 0.032" 6.35mm x 0.81mm Female Quick Disconnect

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map