Quick Disconnect Terminal, FASTON 250 Series, 18 AWG, 14 AWG, 2 mm², Male Quick Disconnect

 
Manufacturer FARNELL
Description Quick Disconnect Terminal, FASTON 250 Series, 18 AWG, 14 AWG, 2 mm², Male Quick Disconnect
Part Number 42460-1
Supplier Name Farnell or Newark
Connector Type Male Disconnect
Contact Material Brass
Brand Name AMP - TE CONNECTIVITY
Product Range FASTON 250 Series
Wire Size AWG Max 14AWG
Conductor Area CSA 2mm²
Insulator Material Uninsulated
Tab Size - Imperial 0.25" x 0.032"
Tab Size - Metric 6.35mm x 0.81mm
Terminal Material Brass
Terminal Type Male Quick Disconnect
Wire Size AWG Min 18AWG
Termination Method Crimp
Stud/Tab Size 0.25" x 0.032"
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map