FARNELL
By FARNELL

Quick Disconnect Terminal, FASTON 250 Series, 17 AWG, 13 AWG, 2.5 mm², Female Quick Disconnect

Manufacturer FARNELL
Description Quick Disconnect Terminal, FASTON 250 Series, 17 AWG, 13 AWG, 2.5 mm², Female Quick Disconnect
Part Number 4-160256-2
Product Range FASTON 250 Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Conductor Area CSA 2.5mm²
Insulator Material Uninsulated
Wire Size AWG Max 13AWG
Wire Size AWG Min 17AWG
Tab Size - Imperial 0.25" x 0.032"
Tab Size - Metric 6.35mm x 0.81mm
Terminal Material Steel
Terminal Type Female Quick Disconnect
CAD models
Share

Product selection

Index Selector Part Number Description Product Range Brand Name Supplier Name Conductor Area CSA Insulator Material Wire Size AWG Max Wire Size AWG Min Tab Size - Imperial Tab Size - Metric Terminal Material Terminal Type
1 1 4-160256-2 Quick Disconnect Terminal, FASTON 250 Series, 17 AWG, 13 AWG, 2.5 mm², Female Quick Disconnect FASTON 250 Series AMP - TE CONNECTIVITY Farnell or Newark 2.5mm² Uninsulated 13AWG 17AWG 0.25" x 0.032" 6.35mm x 0.81mm Steel Female Quick Disconnect

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map