FARNELL
By FARNELL

Pushbutton Switch, Push On-Push Off, 3PDT, 250 V, 6 A, Solder

Manufacturer FARNELL
Description Pushbutton Switch, Push On-Push Off, 3PDT, 250 V, 6 A, Solder
Part Number MPG306D
Supplier Name Farnell or Newark
Product Range MPG Series
Brand Name TE CONNECTIVITY
Actuation Type Plunger
Actuator / Cap Colour Black
Actuator Style Plunger
Contact Configuration 3PDT
Contact Current AC Max 6A
Contact Current Max 6A
Contact Voltage AC Nom 250V
Switch Operation Push On-Push Off
Switch Terminals Solder
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map