Pushbutton Switch, (On)-(Off), DPST, 125 V, 500 mA, Solder

 
Manufacturer FARNELL
Description Pushbutton Switch, (On)-(Off), DPST, 125 V, 500 mA, Solder
Part Number MSPF101BC0
Supplier Name Farnell or Newark
Product Range MSPF Series
Brand Name ALCOSWITCH - TE CONNECTIVITY
Actuator / Cap Colour Black
Actuator Diameter 0.27"
Contact Configuration DPST
Contact Current AC Max 500mA
Contact Current Max 500mA
Contact Voltage AC Max 125V
Contact Voltage AC Nom 125V
Illumination Illuminated
Switch Operation (On)-(Off)
Switch Terminals Solder
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map