FARNELL
By FARNELL

Pushbutton Switch, Momentary Spring Return, SPDT, 125 V, 28 V, 6 A, Solder

Manufacturer FARNELL
Description Pushbutton Switch, Momentary Spring Return, SPDT, 125 V, 28 V, 6 A, Solder
Part Number MPG106F
Supplier Name Farnell or Newark
Actuator / Cap Colour Black
Actuator Diameter 0.354"
Contact Configuration SPDT
Contact Current Max 6A
Contact Voltage AC Nom 125V
Contact Voltage DC Nom 28V
Product Range MPG Series
Switch Features Extended Actuator
Switch Operation Momentary Spring Return
Switch Terminals Solder
Brand Name ALCOSWITCH - TE CONNECTIVITY
Illumination Non Illuminated
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map