FARNELL
By FARNELL

Power Relay, SPST-NO, 5 VDC, 30 A, T9A Series, Through Hole, Non Latching

Manufacturer FARNELL
Description Power Relay, SPST-NO, 5 VDC, 30 A, T9A Series, Through Hole, Non Latching
Part Number T9AS1D22-5
Contact Configuration SPST-NO
Contact Current Max 30A
Contact Voltage AC Nom 240V
Product Range T9A Series
Brand Name POTTER&BRUMFIELD - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Material Silver Cadmium Oxide
Contact Current 30A
Approvals & Standards CSA, UL
Carry Current 30A
Coil Current 200mA
Coil Resistance 25ohm
Coil Type Non Latching
Coil Voltage 5VDC
Contact Voltage VAC 240VAC
Contact Voltage VDC 28VDC
External Depth 32.51mm
External Height 27.94mm
External Width 27.43mm
Nom Operating Power 1W
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power - General Purpose
Coil Voltage VDC Nom 5V
Coil Voltage DC Max 5V
CAD models
Share

Product selection

Index Selector Part Number Description Contact Configuration Contact Current Max Contact Voltage AC Nom Product Range Brand Name Supplier Name Contact Material Contact Current Approvals & Standards Carry Current Coil Current Coil Resistance Coil Type Coil Voltage Contact Voltage VAC Contact Voltage VDC External Depth External Height External Width Nom Operating Power Relay Mounting Relay Terminals Relay Type Coil Voltage VDC Nom Coil Voltage DC Max
1 1 T9AS1D22-5 Power Relay, SPST-NO, 5 VDC, 30 A, T9A Series, Through Hole, Non Latching SPST-NO 30A 240V T9A Series POTTER&BRUMFIELD - TE CONNECTIVITY Farnell or Newark Silver Cadmium Oxide 30A CSA, UL 30A 200mA 25ohm Non Latching 5VDC 240VAC 28VDC 32.51mm 27.94mm 27.43mm 1W Through Hole Solder Power - General Purpose 5V 5V

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map