Power Relay, SPDT, 12 VDC, 6 A, Zelio RSL Series, Socket

 
Manufacturer SCHNEIDER ELECTRIC
Description Power Relay, SPDT, 12 VDC, 6 A, Zelio RSL Series, Socket
Part Number RSL1AB4JD
Order Code 2780487
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The RSL series Electromechanical Plug-in Slim Interface Relay offers the advantages of compact size and modular design. Its slim width (6mm) saves space when mounting on a rail at the back of an enclosure. A single reference comprising a standard relay mounted on its socket pre-assembled range. The socket includes a protection circuit (against reverse polarity and surge) and an LED indicator as standard. Two types of connector are available for wire connection screw connectors or spring terminals. This pre-assembled solution covers a wide range of operating voltages from 12 to 230V. The relay (standard or low level) and the socket are selected, as required, according to the operating voltage of the application. For maintenance, an RSL slim relay can be replaced without disconnecting the socket wiring.

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map