Power Relay, DPDT, 6 VDC, 10 A, KRPA Series, Socket, Non Latching

 
Manufacturer FARNELL
Description Power Relay, DPDT, 6 VDC, 10 A, KRPA Series, Socket, Non Latching
Part Number KRPA-11DG-6
Supplier Name Farnell or Newark
Contact Material Silver Cadmium Oxide
Product Range KRPA Series
Brand Name POTTER&BRUMFIELD - TE CONNECTIVITY
Contact Current 10A
External Depth 35.71mm
External Width 35.71mm
Width 35.71mm
External Height 50.8mm
Height 50.8mm
Carry Current 10A
Coil Current 188mA
Coil Resistance 32ohm
Coil Type Non Latching
Coil Voltage 6VDC
Coil Voltage VDC Nom 6V
Contact Carrying Power 1.2W
Contact Configuration DPDT
Contact Current AC Max 10A
Contact Current Max 10A
Contact Voltage AC Max 120V
Contact Voltage AC Nom 240V
Contact Voltage VAC 240VAC
Depth 35.71mm
Nom Operating Power 1.15W
Relay Mounting Socket
Relay Terminals Quick Connect
Relay Type Power - General Purpose
Approvals & Standards CSA, UL
Contact Current DC Max 10A
Contact Voltage DC Max 28V
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map