Power Relay, DPDT, 125 VDC, 10 A, KUEP Series, Socket, Non Latching

 
Manufacturer FARNELL
Description Power Relay, DPDT, 125 VDC, 10 A, KUEP Series, Socket, Non Latching
Part Number KUEP-11D15-125
Supplier Name Farnell or Newark
Contact Material Silver Cadmium Oxide
Product Range KUEP Series
Brand Name POTTER&BRUMFIELD - TE CONNECTIVITY
Contact Current 10A
Coil Resistance 8.68kohm
Coil Voltage 125VDC
Contact Configuration DPDT
Contact Voltage VAC 240VAC
Contact Voltage VDC 32VDC
Relay Mounting Socket
Relay Terminals Quick Connect
Relay Type Power - General Purpose
Coil Type Non Latching
Approvals & Standards CE, CSA, UL
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map