FARNELL
By FARNELL

Power Relay, 4PDT, 115 VDC, 5 A, R10 Series, Socket

Manufacturer FARNELL
Description Power Relay, 4PDT, 115 VDC, 5 A, R10 Series, Socket
Part Number R10-E1X4-V15.0K
Contact Configuration 4PDT
Contact Current Max 5A
Contact Voltage AC Nom 120V
Contact Voltage DC Nom 30V
Product Range R10 Series
Brand Name POTTER&BRUMFIELD - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Material Silver Cadmium Oxide
Contact Current 5A
Carry Current 5A
Coil Resistance 15kohm
Coil Voltage 115VDC
Coil Voltage AC Max 115V
Contact Voltage VAC 120VAC
Contact Voltage VDC 30VDC
External Depth 29.59mm
External Height 30.15mm
External Width 18.67mm
Nom Operating Power 900mW
Relay Mounting Socket
Relay Terminals Quick Connect
Relay Type Power - General Purpose
Coil Voltage VDC Nom 115V
Depth 29.59mm
Height 30.15mm
Width 18.67mm
CAD models
Share

Product selection

Index Selector Part Number Description Contact Configuration Contact Current Max Contact Voltage AC Nom Contact Voltage DC Nom Product Range Brand Name Supplier Name Contact Material Contact Current Carry Current Coil Resistance Coil Voltage Coil Voltage AC Max Contact Voltage VAC Contact Voltage VDC External Depth External Height External Width Nom Operating Power Relay Mounting Relay Terminals Relay Type Coil Voltage VDC Nom Depth Height Width
1 1 R10-E1X4-V15.0K Power Relay, 4PDT, 115 VDC, 5 A, R10 Series, Socket 4PDT 5A 120V 30V R10 Series POTTER&BRUMFIELD - TE CONNECTIVITY Farnell or Newark Silver Cadmium Oxide 5A 5A 15kohm 115VDC 115V 120VAC 30VDC 29.59mm 30.15mm 18.67mm 900mW Socket Quick Connect Power - General Purpose 115V 29.59mm 30.15mm 18.67mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map