FARNELL
By FARNELL

Power Line Filter, Chassis, 813 nF, 250 VAC, 6 A, EMI, RFI, Quick Connect, 1.9 mH

Manufacturer FARNELL
Description Power Line Filter, Chassis, 813 nF, 250 VAC, 6 A, EMI, RFI, Quick Connect, 1.9 mH
Part Number 6VW1
Brand Name TE CONNECTIVITY / CORCOM
Supplier Name Farnell or Newark
Features High Noise Industrial
Current Rating 6A
Capacitance 813nF
Filter Terminals Quick Connect
Filter Type EMI, RFI
Inductance Min 1.9mH
Leakage Current Max 820µA
Voltage Rating 250VAC
CAD models
Share

Product selection

Index Selector Part Number Description Brand Name Supplier Name Features Current Rating Capacitance Filter Terminals Filter Type Inductance Min Leakage Current Max Voltage Rating
1 1 6VW1 Power Line Filter, Chassis, 813 nF, 250 VAC, 6 A, EMI, RFI, Quick Connect, 1.9 mH TE CONNECTIVITY / CORCOM Farnell or Newark High Noise Industrial 6A 813nF Quick Connect EMI, RFI 1.9mH 820µA 250VAC

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map