FARNELL
By FARNELL

Power Entry Connector, P Series, Plug, 250 VAC, 6 A, Panel Mount, Quick Connect

Manufacturer FARNELL
Description Power Entry Connector, P Series, Plug, 250 VAC, 6 A, Panel Mount, Quick Connect
Part Number PM0S0DM6E
Supplier Name Farnell or Newark
Product Range P Series
Brand Name CORCOM - TE CONNECTIVITY
Connector Mounting Panel Mount
Gender Plug
Current Rating 6A
Operating Temperature Max 40°C
Operating Temperature Min -10°C
Contact Termination Quick Connect
Contact Termination Type Quick Connect
Filter Terminals Quick Connect
Filter Type EMI, RFI
Leakage Current Max 500µA
Voltage Rating 250VAC
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map