FARNELL
By FARNELL

Power Entry Connector, L Series, Plug, 250 VAC, 6 A, Flange Mount, Quick Connect

Manufacturer FARNELL
Description Power Entry Connector, L Series, Plug, 250 VAC, 6 A, Flange Mount, Quick Connect
Part Number 6EDL1SM
Supplier Name Farnell or Newark
Contact Termination Type Quick Connect
Gender Plug
Product Range L Series
Brand Name CORCOM - TE CONNECTIVITY
Connector Mounting Flange Mount
Contact Termination Quick Connect
Current Rating 6A
Voltage Rating 250VAC
Filter Type EMI, RFI
Leakage Current Max 400µA
Voltage AC 250V
Capacitance 47nF
Filter Terminals Quick Connect
Inductance Min 270µH
No. of Outlets 1Outlets
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map