FARNELL
By FARNELL

Pluggable Terminal Block, 5.08 mm, 2 Positions, 30 AWG, 12 AWG, 2.5 mm-¦, Screw

Manufacturer FARNELL
Description Pluggable Terminal Block, 5.08 mm, 2 Positions, 30 AWG, 12 AWG, 2.5 mm-¦, Screw
Part Number 796634-2
Conductor Area CSA 2.5mm²
Connector Type Terminal Block, Eurostyle
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Wire Size AWG Max 12AWG
Wire Size AWG Min 30AWG
Brand Name TE CONNECTIVITY / BUCHANAN
Supplier Name Farnell or Newark
Connector Mounting Cable Mount
No. of Contacts 2Contacts
No. of Positions 2Positions
Pitch Spacing 5.08mm
Colour Green
Rated Current 15A
Rated Voltage 300V
Terminal Block Clamp Type Pluggable
Wire Connection Method Screw
CAD models
Share

Product selection

Index Selector Part Number Description Conductor Area CSA Connector Type Contact Material Contact Plating Wire Size AWG Max Wire Size AWG Min Brand Name Supplier Name Connector Mounting No. of Contacts No. of Positions Pitch Spacing Colour Rated Current Rated Voltage Terminal Block Clamp Type Wire Connection Method
1 1 796634-2 Pluggable Terminal Block, 5.08 mm, 2 Positions, 30 AWG, 12 AWG, 2.5 mm-¦, Screw 2.5mm² Terminal Block, Eurostyle Phosphor Bronze Tin Plated Contacts 12AWG 30AWG TE CONNECTIVITY / BUCHANAN Farnell or Newark Cable Mount 2Contacts 2Positions 5.08mm Green 15A 300V Pluggable Screw

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map