PCB Terminal, 6.35mm x 0.81mm, 0.25" x 0.032", Brass, 1.4 mm, Tin

 
Manufacturer FARNELL
Description PCB Terminal, 6.35mm x 0.81mm, 0.25" x 0.032", Brass, 1.4 mm, Tin
Part Number 63849-1
Supplier Name Farnell or Newark
Connector Type Male Disconnect
Brand Name AMP - TE CONNECTIVITY
Termination Method Crimp
Contact Material Brass
Contact Plating Tin Plated Contacts
Insulator Material Uninsulated
Stud/Tab Size 0.25" x 0.032"
Tab Size - Imperial 0.25" x 0.032"
Tab Size - Metric 6.35mm x 0.81mm
Terminal Material Brass
Mounting Hole Dia 1.4mm
Terminal Plating Tin
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map