Modular Connector, RJ45, MRJ21 Series, Jack, 8 Contacts, 8 Positions, 2 Ports

 
Manufacturer FARNELL
Description Modular Connector, RJ45, MRJ21 Series, Jack, 8 Contacts, 8 Positions, 2 Ports
Part Number 5569381-1
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Current Rating 1.5A
External Depth 28.45mm
External Length / Height 25.27mm
External Width 17.27mm
Product Range MRJ21 Series
Brand Name TE CONNECTIVITY / AMP
Colour Black
Connector Type RJ45
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Gender Jack
No. of Contacts 8Contacts
No. of Positions 8Ways
LAN Category Cat5
No. of Ports 2Ports
Material Polyester
Voltage Rating V AC 150V
No. of Ways 2 x 8
Flammability Rating UL 94V-0
Body Plating Tin
No. of Mating Cycles 750
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map