FARNELL
By FARNELL

Modular Connector, R/A, RJ45, Jack, 8 Contacts, 8 Positions, 1 Ports

Manufacturer FARNELL
Description Modular Connector, R/A, RJ45, Jack, 8 Contacts, 8 Positions, 1 Ports
Part Number 1-406525-1
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Gender Jack
No. of Contacts 8Contacts
Product Range 406525 Series
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
Connector Type RJ45
No. of Ways 8
No. of Positions 8Ways
LAN Category Cat5
No. of Ports 1Ports
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts Product Range Brand Name Supplier Name Connector Type No. of Ways No. of Positions LAN Category No. of Ports
1 1 1-406525-1 Modular Connector, R/A, RJ45, Jack, 8 Contacts, 8 Positions, 1 Ports Phosphor Bronze Gold Plated Contacts Through Hole Right Angle Through Hole Jack 8Contacts 406525 Series TE CONNECTIVITY / AMP Farnell or Newark RJ45 8 8Ways Cat5 1Ports

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map