FARNELL
By FARNELL

Modular Connector, Cat5, RJ45, Jack, 8 Contacts, 8 Ways, 8 Ports

Manufacturer FARNELL
Description Modular Connector, Cat5, RJ45, Jack, 8 Contacts, 8 Ways, 8 Ports
Part Number 5569262-1
Connector Type RJ45
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Flammability Rating UL94V-0
Gender Jack
No. of Contacts 8Contacts
No. of Positions 8Positions
No. of Ways 8
Termination Method Through Hole
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Colour Black
No. of Poles 8
Case Material Polyester (PCT)
LAN Category Cat5
No. of Ports 8Ports
Standard Cat 5
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Contact Material Contact Plating Contact Termination Contact Termination Type Flammability Rating Gender No. of Contacts No. of Positions No. of Ways Termination Method Brand Name Supplier Name Colour No. of Poles Case Material LAN Category No. of Ports Standard
1 1 5569262-1 Modular Connector, Cat5, RJ45, Jack, 8 Contacts, 8 Ways, 8 Ports RJ45 Phosphor Bronze Gold Plated Contacts Through Hole Right Angle Through Hole UL94V-0 Jack 8Contacts 8Positions 8 Through Hole AMP - TE CONNECTIVITY Farnell or Newark Black 8 Polyester (PCT) Cat5 8Ports Cat 5

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map