Modular Connector, Cat5, RJ45, Jack, 8 Contacts, 8 Ways, 2 Ports

Manufacturer FARNELL
Description Modular Connector, Cat5, RJ45, Jack, 8 Contacts, 8 Ways, 2 Ports
Part Number 5406526-1
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Type Through Hole
Gender Jack
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
No. of Contacts 8Contacts
Connector Type RJ45
No. of Ports 2Ports
No. of Positions 8Ways
LAN Category Cat5
Product selection
Selector Part Number Description Contact Material Contact Plating Contact Termination Type Gender Brand Name Supplier Name No. of Contacts Connector Type No. of Ports No. of Positions LAN Category
1 5406526-1 Modular Connector, Cat5, RJ45, Jack, 8 Contacts, 8 Ways, 2 Ports Phosphor Bronze Gold Plated Contacts Through Hole Jack AMP - TE CONNECTIVITY Farnell or Newark 8Contacts RJ45 2Ports 8Ways Cat5
Part Number
Description
Contact Material
Contact Plating
Contact Termination Type
Gender
Brand Name
Supplier Name
No. of Contacts
Connector Type
No. of Ports
No. of Positions
LAN Category
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group