FARNELL
By FARNELL

Modular Connector, Cat3, RJ45, 215877 Series, Jack, 8 Contacts, 8 Ways, 1 Ports

Manufacturer FARNELL
Description Modular Connector, Cat3, RJ45, 215877 Series, Jack, 8 Contacts, 8 Ways, 1 Ports
Part Number 215877-1
Connector Type RJ45
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Type Through Hole
Gender Jack
No. of Contacts 8Contacts
No. of Positions 8Ways
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range 215877 Series
Contact Termination Through Hole Right Angle
No. of Ways 8
LAN Category Cat3
No. of Ports 1Ports
Packaging Cut Tape
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Contact Material Contact Plating Contact Termination Type Gender No. of Contacts No. of Positions Brand Name Supplier Name Product Range Contact Termination No. of Ways LAN Category No. of Ports Packaging
1 1 215877-1 Modular Connector, Cat3, RJ45, 215877 Series, Jack, 8 Contacts, 8 Ways, 1 Ports RJ45 Phosphor Bronze Gold Plated Contacts Through Hole Jack 8Contacts 8Ways AMP - TE CONNECTIVITY Farnell or Newark 215877 Series Through Hole Right Angle 8 Cat3 1Ports Cut Tape

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map