Modular Connector, Cat3, RJ25, Jack, 6 Contacts, 6 Ways, 1 Ports

 
Manufacturer FARNELL
Description Modular Connector, Cat3, RJ25, Jack, 6 Contacts, 6 Ways, 1 Ports
Part Number 5520470-3
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Gender Jack
Brand Name AMP - TE CONNECTIVITY
No. of Contacts 6Contacts
Connector Type RJ25
No. of Ports 1Ports
No. of Positions 6Positions
LAN Category Cat3
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map