Magnetic Hydraulic Circuit Breaker, W9 Series, 20 A, 1 Pole, 277 V, 20 s, 5 kA

 
Manufacturer FARNELL
Description Magnetic Hydraulic Circuit Breaker, W9 Series, 20 A, 1 Pole, 277 V, 20 s, 5 kA
Part Number W91-X112-20
Supplier Name Farnell or Newark
Product Range W9 Series
Brand Name TE CONNECTIVITY / POTTER & BRUMFIELD
Current Rating 20A
Voltage AC 277V
Operating Voltage 277V
No. of Poles 1 Pole
Circuit Breaker Mounting Panel
Dielectric Strength 1.5kV
Input Voltage VAC 277V
Interrupting Capacity 5kA
Trip Time 20s
Voltage Rating VAC 277V
Voltage Rating VDC 65V
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map