FARNELL
By FARNELL

Magnetic Hydraulic Circuit Breaker, W6 Series, 20 A, 3 Pole, 277 V, 20 s, 5 kA

Manufacturer FARNELL
Description Magnetic Hydraulic Circuit Breaker, W6 Series, 20 A, 3 Pole, 277 V, 20 s, 5 kA
Part Number W69-X2Q12-20
Product Range W6 Series
Brand Name POTTER&BRUMFIELD - TE CONNECTIVITY
Supplier Name Farnell or Newark
Current Rating 20A
Voltage AC 277V
Operating Voltage 277VAC
No. of Poles 3 Pole
Circuit Breaker Mounting Panel
Dielectric Strength 1.5kV
Input Voltage VAC 277V
Interrupting Capacity 5kA
Trip Time 20s
Voltage Rating VAC 277V
CAD models
Share

Product selection

Index Selector Part Number Description Product Range Brand Name Supplier Name Current Rating Voltage AC Operating Voltage No. of Poles Circuit Breaker Mounting Dielectric Strength Input Voltage VAC Interrupting Capacity Trip Time Voltage Rating VAC
1 1 W69-X2Q12-20 Magnetic Hydraulic Circuit Breaker, W6 Series, 20 A, 3 Pole, 277 V, 20 s, 5 kA W6 Series POTTER&BRUMFIELD - TE CONNECTIVITY Farnell or Newark 20A 277V 277VAC 3 Pole Panel 1.5kV 277V 5kA 20s 277V

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map