FARNELL
By FARNELL

Knob, Round Fluted Skirted with Indicator Line, 38.1 mm, Round, 6.35 mm, Phenolic

Manufacturer FARNELL
Description Knob, Round Fluted Skirted with Indicator Line, 38.1 mm, Round, 6.35 mm, Phenolic
Part Number PKB90B1/4
Brand Name TE CONNECTIVITY / ALCOSWITCH
Supplier Name Farnell or Newark
Body Material Phenolic Plastic
Knob / Dial Style Round Fluted Skirted with Indicator Line
Knob Diameter 38.1mm
Knob Material Phenolic
Shaft Diameter 6.35mm
Shaft Size 1/4 (6.35) in. (mm)
Shaft Type Round
CAD models
Share

Product selection

Index Selector Part Number Description Brand Name Supplier Name Body Material Knob / Dial Style Knob Diameter Knob Material Shaft Diameter Shaft Size Shaft Type
1 1 PKB90B1/4 Knob, Round Fluted Skirted with Indicator Line, 38.1 mm, Round, 6.35 mm, Phenolic TE CONNECTIVITY / ALCOSWITCH Farnell or Newark Phenolic Plastic Round Fluted Skirted with Indicator Line 38.1mm Phenolic 6.35mm 1/4 (6.35) in. (mm) Round

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map