FARNELL
By FARNELL

I/O Connector, 50 Contacts, Receptacle, Micro D, IDC / IDT, Champ-Lok Series, Cable Mount

Manufacturer FARNELL
Description I/O Connector, 50 Contacts, Receptacle, Micro D, IDC / IDT, Champ-Lok Series, Cable Mount
Part Number 1-5229913-1
Connector Mounting Cable Mount
Gender Receptacle
No. of Contacts 50Contacts
Product Range Champ-Lok Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Connector Type Micro D
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Gender No. of Contacts Product Range Brand Name Supplier Name Contact Material Contact Plating Contact Termination Contact Termination Type Connector Type
1 1 1-5229913-1 I/O Connector, 50 Contacts, Receptacle, Micro D, IDC / IDT, Champ-Lok Series, Cable Mount Cable Mount Receptacle 50Contacts Champ-Lok Series AMP - TE CONNECTIVITY Farnell or Newark Copper Alloy Gold Plated Contacts IDC / IDT IDC / IDT Micro D

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map