FARNELL
By FARNELL

I/O Connector, 100 Contacts, Receptacle, I/O, Solder, CHAMP Series, PCB Mount

Manufacturer FARNELL
Description I/O Connector, 100 Contacts, Receptacle, I/O, Solder, CHAMP Series, PCB Mount
Part Number 2-5178238-9
Connector Type I/O
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Solder
Gender Receptacle
No. of Contacts 100Contacts
Product Range CHAMP Series
Termination Method Solder
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
No. of Rows 4
Pitch Spacing 1.27mm
Connector Mounting PCB Mount
No. of Ways 100
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts Product Range Termination Method Brand Name Supplier Name No. of Rows Pitch Spacing Connector Mounting No. of Ways
1 1 2-5178238-9 I/O Connector, 100 Contacts, Receptacle, I/O, Solder, CHAMP Series, PCB Mount I/O Phosphor Bronze Gold Plated Contacts Solder Solder Receptacle 100Contacts CHAMP Series Solder AMP - TE CONNECTIVITY Farnell or Newark 4 1.27mm PCB Mount 100

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map