IC & Component Socket, Terminal, 1 Contacts, Gold Plated Contacts

 
Manufacturer FARNELL
Description IC & Component Socket, Terminal, 1 Contacts, Gold Plated Contacts
Part Number 1-5380758-1
Supplier Name Farnell or Newark
Contact Material Beryllium Copper
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
No. of Contacts 1Contacts
Brand Name AMP - TE CONNECTIVITY
Connector Type PCB Socket
Termination Method Through Hole Vertical
Overall Length 7.54mm
Mounting Hole Dia 2.26mm
Terminal Plating Tin
Insulation Non Insulated
Length - Below Flange 6.65mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map