FARNELL
By FARNELL

IC & Component Socket, 800 Series, DIP Socket, 8 Contacts, 2.54 mm, 7.62 mm, Gold Plated Contacts

Manufacturer FARNELL
Description IC & Component Socket, 800 Series, DIP Socket, 8 Contacts, 2.54 mm, 7.62 mm, Gold Plated Contacts
Part Number 808-AG11D-ESL-LF
Connector Type DIP Socket
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Current Rating 3A
Lead Spacing 2.54mm
No. of Contacts 8Contacts
Pitch Spacing 2.54mm
Product Range 800 Series
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
Flammability Rating UL94V-0
Operating Temperature Max 105°C
Operating Temperature Min -55°C
No. of Ways 8
Insulation Resistance 5000Mohm
Connector Mounting PCB Mount
Connector Mounting Orientation PC Board
Withstand Voltage 1kV
Contact Resistance 10mohm
Capacitance 1pF
Row Pitch 7.62mm
Dielectric Strength VAC 1kV
Package / Case DIL
Pin Format DIP
CAD models
Share

Product selection

Index CAD Selector Part Number Description Connector Type Contact Material Contact Plating Contact Termination Contact Termination Type Current Rating Lead Spacing No. of Contacts Pitch Spacing Product Range Brand Name Supplier Name Flammability Rating Operating Temperature Max Operating Temperature Min No. of Ways Insulation Resistance Connector Mounting Connector Mounting Orientation Withstand Voltage Contact Resistance Capacitance Row Pitch Dielectric Strength VAC Package / Case Pin Format
1 No CAD available 1 808-AG11D-ESL-LF IC & Component Socket, 800 Series, DIP Socket, 8 Contacts, 2.54 mm, 7.62 mm, Gold Plated Contacts DIP Socket Copper Alloy Gold Plated Contacts Through Hole Vertical Through Hole 3A 2.54mm 8Contacts 2.54mm 800 Series TE CONNECTIVITY / AMP Farnell or Newark UL94V-0 105°C -55°C 8 5000Mohm PCB Mount PC Board 1kV 10mohm 1pF 7.62mm 1kV DIL DIP

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map