FARNELL
By FARNELL

IC & Component Socket, 800 Series, DIP, 24 Contacts, 2.54 mm, 15.24 mm, Gold Plated Contacts

Manufacturer FARNELL
Description IC & Component Socket, 800 Series, DIP, 24 Contacts, 2.54 mm, 15.24 mm, Gold Plated Contacts
Part Number 824-AG11D-ESL-LF
Connector Mounting Orientation PC Board
Connector Type DIP
Contact Material Beryllium Copper
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Flammability Rating UL94V-0
Insulation Resistance 5000Mohm
No. of Contacts 24Contacts
No. of Ways 24
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Capacitance 1pF
Contact Resistance 10mohm
Dielectric Strength VAC 1kV
Lead Spacing 2.54mm
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Package / Case DIL
Pin Format DIP
Pitch Spacing 2.54mm
Product Range 800 Series
Row Pitch 15.24mm
Material beryllium copper contacts
Tube Quantity 20
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Orientation Connector Type Contact Material Contact Plating Contact Termination Contact Termination Type Flammability Rating Insulation Resistance No. of Contacts No. of Ways Brand Name Supplier Name Capacitance Contact Resistance Dielectric Strength VAC Lead Spacing Operating Temperature Max Operating Temperature Min Package / Case Pin Format Pitch Spacing Product Range Row Pitch Material Tube Quantity
1 1 824-AG11D-ESL-LF IC & Component Socket, 800 Series, DIP, 24 Contacts, 2.54 mm, 15.24 mm, Gold Plated Contacts PC Board DIP Beryllium Copper Gold Plated Contacts Through Hole Vertical Through Hole UL94V-0 5000Mohm 24Contacts 24 AMP - TE CONNECTIVITY Farnell or Newark 1pF 10mohm 1kV 2.54mm 105°C -55°C DIL DIP 2.54mm 800 Series 15.24mm beryllium copper contacts 20

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map