FARNELL
By FARNELL

Heavy Duty Connector Insert, Universal MATE-N-LOK Series

Manufacturer FARNELL
Description Heavy Duty Connector Insert, Universal MATE-N-LOK Series
Part Number 794270-1
No. of Positions 2Positions
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Accessory Type Wire Seal Protector
For Use With 2 Position Universal MATE-N-LOK Sealed Connectors
Product Range Universal MATE-N-LOK Series
Wire Size AWG Max 14AWG
Wire Size AWG Min 20AWG
Colour Blue
Cable Diameter Max 3.3mm
Wire Area Size Max 2mm²
Wire Area Size Min 0.5mm²
No. of Ways 2
Seal Material Silicone
CAD models
Share

Product selection

Index Selector Part Number Description No. of Positions Brand Name Supplier Name Accessory Type For Use With Product Range Wire Size AWG Max Wire Size AWG Min Colour Cable Diameter Max Wire Area Size Max Wire Area Size Min No. of Ways Seal Material
1 1 794270-1 Heavy Duty Connector Insert, Universal MATE-N-LOK Series 2Positions AMP - TE CONNECTIVITY Farnell or Newark Wire Seal Protector 2 Position Universal MATE-N-LOK Sealed Connectors Universal MATE-N-LOK Series 14AWG 20AWG Blue 3.3mm 2mm² 0.5mm² 2 Silicone

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map