FARNELL
By FARNELL

Heavy Duty Connector Insert, Universal MATE-N-LOK Series

Manufacturer FARNELL
Description Heavy Duty Connector Insert, Universal MATE-N-LOK Series
Part Number 794277-1
No. of Positions 9Positions
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With 9 Position Universal MATE-N-LOK Sealed Connectors
Product Range Universal MATE-N-LOK Series
Wire Size AWG Max 20AWG
Wire Size AWG Min 14AWG
Body Material Silicon Rubber
Colour Blue
Cable Diameter Max 3.3mm
Wire Area Size Max 2mm²
Wire Area Size Min 0.5mm²
No. of Ways 9
Seal Material Silicone Rubber
CAD models
Share

Product selection

Index Selector Part Number Description No. of Positions Brand Name Supplier Name For Use With Product Range Wire Size AWG Max Wire Size AWG Min Body Material Colour Cable Diameter Max Wire Area Size Max Wire Area Size Min No. of Ways Seal Material
1 1 794277-1 Heavy Duty Connector Insert, Universal MATE-N-LOK Series 9Positions AMP - TE CONNECTIVITY Farnell or Newark 9 Position Universal MATE-N-LOK Sealed Connectors Universal MATE-N-LOK Series 20AWG 14AWG Silicon Rubber Blue 3.3mm 2mm² 0.5mm² 9 Silicone Rubber

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map